Download document () of 20
We make what matters work*

EDSC2123

Eaton Crouse-Hinds series EDS snap switch, 10A/15A, Three-pole, With switch, Feraloy iron alloy, Single-gang, Through feed, 3/4", 120/277 Vac

General specifications

Product Name
Eaton Crouse-Hinds series EDS snap switch
Catalog Number
EDSC2123
UPC
782274034713
Product Length/Depth
3.5 in
Product Height
7.13 in
Product Width
3.06 in
Product Weight
7.88 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
12
Amperage Rating
10A/15A
Configuration
Three-pole
Enclosure type
With switch
Material
Feraloy iron alloy
Number of gangs
Single-gang
Style
Through feed
Trade size
3/4"
Voltage rating
120 Vac / 277 Vac

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.