Download document () of 20
We make what matters work*

EDSC3230

Eaton Crouse-Hinds series EDS snap switch control station, 20A, With switch, With two 1" hubs, Feraloy iron alloy, 2, Two-gang, Three-pole, 120-277V, Factory sealed, Through feed, 3-way, 1", 120-277 Vac

General specifications

Product Name
Eaton Crouse-Hinds series EDS snap switch control station
Catalog Number
EDSC3230
UPC
782274765990
Product Length/Depth
5.06 in
Product Height
5.875 in
Product Width
7.19 in
Product Weight
15.35 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
Amperage Rating
20A
Enclosure type
With switch
Hub style
With two 1" hubs
Material
Feraloy iron alloy
Number of devices
2
Number of gangs
Two-gang
Number of poles
Three-pole
Primary voltage range
120-277V
Style
Through feed
Switch function
3-way
Trade size
1"
Voltage rating
120-277 Vac
Special features
Factory sealed

Export product specification