Download document () of 20
We make what matters work*

EFS3190

Eaton Crouse-Hinds series EFS pushbutton control station, With pushbuttons, With one 1" hub, Feraloy iron alloy, Two circuit universal, 2, 2, Single-gang, 2, Dead end, 1", 600 Vac

General specifications

Product Name
Eaton Crouse-Hinds series EFS pushbutton control station
Catalog Number
EFS3190
UPC
782274285702
Product Length/Depth
3.5 in
Product Height
5.91 in
Product Width
5.25 in
Product Weight
8.4 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
Enclosure type
With pushbuttons
Hub style
With one 1" hub
Material
Feraloy iron alloy
Normal position
Two circuit universal
Number of circuits
2
Number of devices
2
Number of gangs
Single-gang
Number of pushbuttons
2
Style
Dead end
Trade size
1"
Voltage rating
600 Vac

Export product specification