Download document () of 20

EFSC215

Eaton Crouse-Hinds series EFS pushbutton control station, With pushbuttons, Two 3/4" hubs, Feraloy iron alloy, Two circuit, 2, 2, Single-gang, 2, Through feed, 3/4", 600 Vac

General specifications

Product Name
Eaton Crouse-Hinds series EFS pushbutton control station
Catalog Number
EFSC215
UPC
782274290607
Product Length/Depth
6.72 in
Product Height
5.25 in
Product Width
3.5 in
Product Weight
8.95 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
Enclosure type
With pushbuttons
Hub style
With two 3/4" hubs
Material
Feraloy iron alloy
Normal position
Two circuit
Number of circuits
2
Number of devices
2
Number of gangs
Single-gang
Number of pushbuttons
2
Style
Through feed
Trade size
3/4"
Voltage rating
600 Vac

Export product specification