Download document () of 20

EFXN520

Eaton Conventional detector, Conventional, Base, EN54 Systems, White Plastic

General specifications

Product Name
Eaton Conventional detector
Catalog Number
EFXN520
EAN
5018987372718
Product Length/Depth
104 mm
Product Height
22 mm
Product Width
104 mm
Product Weight
0.056 kg
Certifications
CE

Product specifications

Construction material
ABS
Humidity (Non Condensing) - Max
93 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
60 °C
Operating temperature - min
-20 °C
System typology
Conventional (Non-addressable)
Product branding
Eaton
Color
White
Suitable for
Duct Mounting
Degree of protection
IP40
System wiring
0.5 - 2.5 mm
Integrated function
Networkable Via Cable
Cable entry
Rear
Other
Mounting position
Ceiling in open areas
Mounting method
Surface mounting
RAL-number (Akin)
9003
Supply voltage DC
24 V
Operating voltage AC 50 Hz
24 V
Operating voltage AC 60 Hz
24 V
Operating voltage DC
24 V
Optical notification
NO

Export product specification