Download document () of 20
We make what matters work*

EIBB

Eaton Crouse-Hinds series EIB circuit breaker enclosure, 40A through 100A, Without circuit breaker, Bolted/ground joint cover construction, Copper-free aluminum

General specifications

Product Name
Eaton Crouse-Hinds series EIB circuit breaker enclosure
Catalog Number
EIBB
UPC
782274288857
Product Length/Depth
12.53 in
Product Height
16.53 in
Product Width
9.75 in
Product Weight
61.5 lb

Product specifications

Amperage Rating
40 A through 100 A
Area classification
Hazardous/Classified Locations
Enclosure cover construction
Bolted/ground joint
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
NEMA Rating
3
3R
4
7
9
Enclosure
Without circuit breaker
Enclosure material
Copper-free aluminum

Export product specification