Download document () of 20
We make what matters work*

ELSPSTR-M

Eaton Eluxa high fidelity speaker strobe, LED, wall, red, EMERGENCY, clear lens, 15/30/75/110/135/185 cd, 25/70V, indoor

General specifications

Product Name
Eaton Eluxa high fidelity speaker strobe
Catalog Number
ELSPSTR-M
UPC
786697010507
Product Length/Depth
6.35 in
Product Height
2.94 in
Product Width
4.56 in
Product Weight
1.44 lb
Warranty
3 year
Compliances
Not Applicable

Product specifications

Type
Speaker strobe
Compliance and standards
UL
ULC
FCC
Mounting Method
Wall
Housing color
Red
Housing material
Plastic
Lens color
Clear
Lens material
Lexan
Lamp type
LED
Current draw (DC)
  • 0.022
  • 0.030
  • 0.060
  • 0.086
  • 0.125
  • 0.185
Frequency range - max
8000 Hz
Frequency range - min
300 Hz
Taps (Selectable)
1/8, 1/4, 1/2, 1, 2
Lettering
EMERGENCY
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
Candela settings
15 cd
30 cd
75 cd
110 cd
135 cd
185 cd
Type of speaker
High fidelity
Voltage
24 V
25 V
70 V
Sound level (dBA)
75/79/82/85/87

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.