Download document () of 20
We make what matters work*

ELSTRC

Eaton Eluxa strobe, LED, ceiling, red, FIRE, clear lens, 15/30/75/110/150/177 cd, 24V, indoor

General specifications

Product Name
Eaton Eluxa strobe
Catalog Number
ELSTRC
UPC
786697009693
Product Height
6.25 in
Product Diameter
6.25 in
Product Weight
0.542 lb
Warranty
3 year
Compliances
Not Applicable

Product specifications

Type
Strobe
Compliance and standards
UL
ULC
Mounting Method
Ceiling
Housing color
Red
Lens color
Clear
Lens material
Lexan
Lamp type
LED
Current draw (DC)
0.185
Lettering
FIRE
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
Candela settings
15 cd
30 cd
75 cd
110 cd
150 cd
177 cd

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.