Eaton G3+ Metered Input rack PDU, 0U, 42U, Input IEC-60309 63A 3Ph, 43,6 kW max, 63A, 346-415V, Outlets 18XC13 : 12XC19
| Product Name |
Eaton Rack PDU G4
|
| Catalog Number |
EMIB352
|
| EAN |
3553340696909
|
| Product Length/Depth |
1829 mm
|
| Product Height |
52 mm
|
| Product Width |
65 mm
|
| Product Weight |
10.2 kg
|
| Compliances |
CE Marked
RoHS Compliant EAC |
| Certifications |
CE
IEC 60950-1 EN 55024:2010 |
| Special features |
|
| Type |
Metered input Rack PDU
|
| Form factor |
0U (Vertical)
|
| Outlet control |
No
|
| Package contents |
|
| Operating Temperature |
0° to 60°C (32° to 140°F)
|
| Mounting direction |
Vertical
|
| Color |
Black
|
| Material |
Aluminium
|
| Input connection |
IEC-60309 63A 3Ph
|
| Cord length |
3m
|
| Wattage |
43.6 kW max
|
| Amperage Rating |
63A
|
| Input voltage |
346-415V
|
| Phase |
Three-phase
|
| Frequency rating |
50/60 Hz
|
| Outlets |
(18) C13, (12) C19
|
| Number of Outputs C13 |
18
|
| Number of Outputs C19 |
12
|
| Number of outlets with earth pin |
30
|
| Circuit breaker |
(12) single-pole
|
| SNMP |
Yes
|
| Ethernet interface |
Yes
|
| Serial interface |
Yes
|
| Mass configuration |
Yes
|
| Electrical connection |
Connecting cord with plug
|
| Mounting Dimension (metrical) |
52
|
| Mounting dimension (standardized) |
Metric
|
| Switchable |
No
|
| Over voltage category |
2
|
| Fitted with: |
Display
Ampere Meter Mounting material |
| Communication |
HTTP, HTTPS, SSL, Telnet, FTP, SNMP, SMTP, DNS, DHCP, LDAP, RADIUS
|
| Series |
G3+
|