Eaton Moeller series Ceiling Range (CIRCA) - Wiring Devices. Lampholder, BSEN 61184-T2. 2A rated. T2 rating, 210 °C lamp cap temperature.
| Product Name |
Eaton Moeller series Ceiling Range (CIRCA) - Wiring devices
|
| Catalog Number |
F1000
|
| Model Code |
F1000
|
| EAN |
5010826004057
|
| Product Length/Depth |
60 mm
|
| Product Height |
40 mm
|
| Product Width |
40 mm
|
| Product Weight |
0.046 kg
|
| Compliances |
RoHS conform
|
| Certifications |
BS EN 61184-T2
|
| Used with |
Ceiling standard
Circa ceiling accessory |
| Special features |
Terminal Screw Brass
|
| Type |
|
| Voltage rating |
250 V AC
|
| Color |
White
|
| Head style |
Slotted head
|
| Terminal material |
Brass
|
| Fastening type |
Screw mounting
|
| Degree of protection |
IP20
|
| Material |
Plastic
|
| Lamp holder |
B22d
|
| Terminal capacity (LN and E) |
1 mm² (4x) or 1.5 mm² (3x) or 2.5 mm² (1x)
|
| Lampholder type |
B22
|
| Model |
Ceiling lamp holder
|
| Nipple thread |
None
|