Knowledge Search
Download document () of 20
We make what matters work*

F5877239
Model code: PEXLF-5-P02H-20L

Eaton CLEARGAF Filter Bag, PEXLF-5-P02H-20L, Size 02: Dia 7 x 32" L (180 x 810 mm), Polyester, 5 µm, Nominal

General specifications

Product Name
Eaton CLEARGAF Filter Bag
Catalog Number
F5877239
Model Code
PEXLF-5-P02H-20L
Product Length/Depth
810 mm
Product Diameter
180 mm
Product Weight
0.26 kg
Compliances
EC 10/2011
EC 1935/2004
REACH
FDA 21CFR177
Certifications
Halal
Kosher
ISO 9001

Product specifications

Capacity type
Standard
Construction type
Welded
Cover layer material
Plain
Filter material type
Polyester
Filter media type
Needlefelt
Retention type
Nominal
Ring type
Polyester SENTINEL ring
Filter bag size
Size 02: Dia 7 x 32” L (180 x 810 mm)
Differential pressure - max
2.5 bar
Retention rating
5.0 µm
Operating temperature - max
140 °C
Flow rate - max
40 m³/h
Filter area
0.48 m²
Packaging
20 bags/box

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.