Knowledge Search
Download document () of 20
We make what matters work*

FAS217EMT2

Eaton Crouse-Hinds series Pauluhn Intrepid FAS linear fluorescent,One non-metallic cable gland and one end plugged,2 ft,Matte polycarb lens,T8 bi-pin,Al,2-lamp,battery back-up,one lamp,277V max,test switch,Through feed,120-277 Vac,17W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Intrepid FAS linear fluorescent light fixture
Catalog Number
FAS217EMT2
UPC
662276392939
Product Length/Depth
28.8 in
Product Height
5 in
Product Width
7.63 in
Product Weight
8.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Material
Aluminum
Number of lamps
2-lamp
Lamp length
2 ft
Light type
T8 bi-pin
Wattage
17W
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Style
Through feed
Entry type
One non-metallic cable gland and one end plugged
Lens material
Matte polycarbonate
Special features
Emergency battery back-up ballast, one lamp, 277V maximum, test switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.