Download document () of 20
We make what matters work*

FC6

Eaton Addressable fan controller, Addressable, Fan Controller, EN54 Systems, 6 Channels

General specifications

Product Name
Eaton Addressable fan controller
Catalog Number
FC6
EAN
5018986868373
Product Length/Depth
48 mm
Product Height
113 mm
Product Width
147 mm
Product Weight
0.53 kg
Warranty
3 year
Compliances
EN

Product specifications

Material
Other
Color
Anthracite
Addressing mode
Soft addressing
Construction material
Mild steel
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
60 °C
Operating temperature - min
-10 °C
Operating voltage - max
24 VDC
Operating voltage - min
18 VDC
Standby current
310
System topology
Addressable
Product branding
Eaton Cooper
DIN rail compatible
No
Lamp type included
Halogen Free
Cable entry
Rear

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.