Knowledge Search
Download document () of 20

FD500

Eaton Bussmann series low voltage british standard fuse, 500A, AC 415 V, DC 250 V, 74 x 135 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
FD500
EAN
5027590225465
Product Length/Depth
73.3 mm
Product Height
73.3 mm
Product Width
134.5 mm
Product Weight
894 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Electrical rating

Amperage Rating
500 A
Breaking capacity
80 kA
Interrupt rating
80 kAIC
Rated switching capacity
80 kA
Voltage rating
415 V
Voltage type
AC/DC

Physical details

Color
None
Fuse type
FD

General information

Class
Class gG/gL
Connection
Bolt-on
Construction size
Other
Fuse indicator
None
Fuse shape
Center bolted tags
Insulated metal gripping lugs (IMGL)
No
Utilization category
gL/gG (cable protection/equipment protection)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.