Photo is representative
Download
FDB 3P 60A Gold Aux, LandL End Cap Kit, Mount Hardware
Product Name |
Eaton Series C molded case circuit breaker accessories and terminals
|
Catalog Number |
FDB3060A190405D11M04
|
UPC |
786689061722
|
Product Length/Depth |
3.38 in
|
Product Height |
4.13 in
|
Product Width |
4.13 in
|
Product Weight |
4.5 lb
|
Certifications |
UL Listed
|
Circuit breaker type |
FD
|
Series |
Series C
|
Frame |
F
|