Eaton Crouse-Hinds series Condulet FD device box, Deep, Feraloy iron alloy, Single-gang, R shape, 1/2"
| Product Name |
Eaton Crouse-Hinds series Condulet FD device box
|
| Catalog Number |
FDR1
|
| UPC |
782274400402
|
| Product Length/Depth |
5.16 in
|
| Product Height |
2.75 in
|
| Product Width |
3.56 in
|
| Product Weight |
3.22 lb
|
| Certifications |
CSA C22.2 No. 18
UL514A |
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Depth |
Deep
|
| Number of gangs |
1
|
| Shape |
R
|
| Trade size |
1/2"
|
| Material |
Feraloy iron alloy
|