Download document () of 20

FIG 4B 2 EG

Eaton B-Line series TOLCO sway bracing pipe clamp, Electro-galvanized, 440 lbs, Steel, Fig 4B, 2" pipe size, Pipe clamp for sway bracing

General specifications

Product Name
Eaton B-Line series TOLCO sway bracing pipe clamp
Catalog Number
FIG 4B 2 EG
UPC
782051708257
Product Length/Depth
0 in
Product Height
4.625 in
Product Width
0 in
Product Diameter
2 in
Product Weight
1.56 lb
Certifications
OSHPD Certified

Material type

Finish
Electro-plated
Material
Steel

Product dimension

Size
2 inch pipe size

Other product information

Model
Fig 4B
Type
Pipe clamp for sway bracing

Special features and ratings

Load capacity
440 lbs

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.