Download document () of 20

FIG 69 3/4X6 RET STRAP PGL

Eaton B-Line series TOLCO beam clamp retaining strap, Steel, 6" long, Beam clamp retaining strap, Pre-galvanized, .813"

General specifications

Product Name
Eaton B-Line series TOLCO beam clamp retaining strap
Catalog Number
FIG 69 3/4X6 RET STRAP PGL
UPC
782051742824
Product Length/Depth
6 in
Product Height
0.75 in
Product Width
1.25 in
Product Weight
0.15 lb
Certifications
UL/CUL listed

Material type

Finish
Pre-galvanized
Material
Steel

Product dimension

Size
6 inch long

Other product information

Type
Beam clamp retaining strap

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.