Download document () of 20
We make what matters work*

FTB24CTBLE

Eaton B-Line series Flextray conduit trapeze hanger, Black powder coat, Steel, Center trapeze hanger

General specifications

Product Name
Eaton B-Line series Flextray conduit trapeze hanger
Catalog Number
FTB24CTBLE
UPC
782051569506
Product Length/Depth
27.5 in
Product Height
1.77 in
Product Width
0.78 in
Product Weight
2.25 lb
Certifications
cULus Listed

Product specifications

Material
Steel
Type
Center trapeze hanger
Finish
Flat black powder coat

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.