Download document () of 20

FTSBK

Eaton B-Line series Flextray splice and splice kit, Splice bar and attachment included, Electro plated zinc, Steel, Splice bar kit

General specifications

Product Name
Eaton B-Line series Flextray splice and splice kit
Catalog Number
FTSBK
UPC
782051511765
Product Length/Depth
2 in
Product Height
1 in
Product Width
0.25 in
Product Weight
1.022 lb
Certifications
UL Listed

Product specifications

Material
Steel
Type
Splice bar kit
Finish
Electro-plated
Application
Splice bar and attachment included

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.