Download document () of 20

FWP-10G10F

Eaton Bussmann series high speed cylindrical fuse, 500 V, 10 A, 200 kAIC, 10 x 38 mm, with indicator, Ferrule end x ferrule end

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWP-10G10F
UPC
051712689397
EAN
5027590500159
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
7.6 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
10 A
Voltage rating
500 V
Voltage type
AC
Interrupt rating
200 kAIC
Class
Class gR
Pre arc (I2T)
6.6
Clearing (I2T)
59
Watt losses
2.09 W

Product specification

Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse indicator
Other
Fuse size
10 x 38 mm

Compatible microswitch

Accessories
CHM modular fuse holder

Export product specification