Download document () of 20

FWP-25G14F

Eaton Bussmann series high speed cylindrical fuse, 700 V, 25 A, 200 kAIC, 14 x 51 mm, Non Indicating, Ferrule end x ferrule end

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWP-25G14F
UPC
051712689519
EAN
5027590500524
Product Length/Depth
51 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
19.1 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
25 A
Voltage rating
700 V
Voltage type
AC
Interrupt rating
200 kAIC
Class
Class gR
Pre arc (I2T)
53
Clearing (I2T)
333
Watt losses
6 W

Product specification

Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse indicator
Non Indicating
Fuse size
14 x 51 mm

Compatible microswitch

Accessories
  • CH14 Modular fuse holder
  • FW14-PCB

Export product specification