Download document () of 20
We make what matters work*

FX006

Eaton Conventional bell, Conventional, Bell, EN54 Systems, Wall Mounted, Red Metal, 6"/150mm, Centrifugal Bell, JSB

General specifications

Product Name
Eaton Conventional bell
Catalog Number
FX006
EAN
5018986229983
Product Length/Depth
63 mm
Product Height
152 mm
Product Width
152 mm
Product Weight
0.85 kg
Warranty
3 year
Certifications
EN 54-3:2001

Product specifications

Color housing
Red
Material housing
Plastic
Sound output
95 dB
Nominal voltage
24 V
Type of current
DC
Electricity consumption
0.025 A
Mounting Method
Surface mounted (plaster)
Alarm current - max
25 mA
Construction material
PC
EN Certified Tones
0
Humidity (Non Condensing) - Max
93 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Standby current
0 μA
System typology
Conventional (Non-addressable)
Tones
1
Voice tones
No
Product branding
Eaton Cooper
Degree of protection
IP21
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
Cable entry
Rear
System wiring
0.75 - 2.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.