Download document () of 20
We make what matters work*
Discontinued

FX2202CFCPD

Eaton 2 or 4 Zone conventional panel, Conventional, Control Panels, Small System, EN54 Systems, 2 Zone, Cooper Conventional

General specifications

Product Name
Eaton 2 or 4 Zone conventional panel
Catalog Number
FX2202CFCPD
EAN
5018986872363
Product Length/Depth
92 mm
Product Height
270 mm
Product Width
332 mm
Product Weight
2.754 kg
Warranty
3 year
Compliances
EN

Product specifications

Mounting Method
Surface mounting
Number of detection groups
2
Number of outputs for acoustic signal generators
2
Number of outputs for optical signal generators
2
Number of detector addresses
32
Operating voltage
24 V
Number of batteries
1
Battery voltage
12 V
Battery capacity
3.2 Ah
Class change capability
Yes
Construction material back enclosure
PC
Construction material front enclosure
PC
Humidity (Non Condensing) - Max
75 %
Humidity (Non Condensing) - Min
0 %
Ingress protection
IP30
Main input supply
230 Vac, 50 Hz
Maximum number of conventional zones
2
Operating temperature - max
40 °C
Operating temperature - min
-5 °C
System topology
Conventional (Non-Addressable)
Auxiliary free output
No
Auxiliary relays
Fire/Fault
Product branding
Eaton Cooper
Fitted with:
Power Adaptor
Integrated function
Interface External
Emergency Power Supply Integrated
EN Certification Standards
EN54 Pt2 (Control and Indicating Equipment)
EN54 Pt4 (Power Supply Equipment)
EN54-2:1997+A1:2006, EN54-4:1997+A1:2002+A2:2006
Cable entry location
Top: 12 M20 Knockouts

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.