Knowledge Search
Download document () of 20
We make what matters work*

GCT8

Eaton Crouse-Hinds series GCT grounding connector, 0.312"-0.406" cable diameter range, Bronze

General specifications

Product Name
Eaton Crouse-Hinds series GCT grounding connector
Catalog Number
GCT8
UPC
782274440606
Product Length/Depth
9 in
Product Height
3.5 in
Product Width
5 in
Product Weight
1.2 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Cable diameter range
0.312"-0.406"
Material
Bronze

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.