Knowledge Search
Download document () of 20
We make what matters work*

GF710

Eaton Bussmann series low voltage british standard fuse, 710A, AC 550 V, DC 250 V, V88/C3, 83 x 210 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
GF710
UPC
051712844956
EAN
5027590022088
Product Length/Depth
209 mm
Product Height
83 mm
Product Width
83 mm
Product Weight
1045 g
Compliances
RoHS Compliant

Electrical rating

Amperage Rating
10 A
Breaking capacity
80 kA
Interrupt rating
80 kAIC
Rated switching capacity
80 kA
Voltage rating
550 V
Voltage type
AC/DC

Physical details

Color
None
Fuse type
GF

General information

Class
Class gG/gL
Connection
133/184 mm fixing centre
Construction size
C3
Fitted with:
Centre bolted tags
Fuse indicator
None
Fuse shape
Center bolted tags
Fuse size
BS88/C3
Insulated metal gripping lugs (IMGL)
No
Utilization category
gG (cable protection/equipment protection)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.