Eaton Bussmann series low voltage british standard fuse, 710A, AC 550 V, DC 250 V, IEC
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
GG710
|
| UPC |
051712844963
|
| EAN |
5027590022149
|
| Product Length/Depth |
285 mm
|
| Product Height |
122 mm
|
| Product Width |
128 mm
|
| Product Weight |
1638 g
|
| Compliances |
RoHS Compliant
|
| Amperage Rating |
10 A
|
| Breaking capacity |
80 kA
|
| Interrupt rating |
80 kAIC
|
| Rated switching capacity |
80 kA
|
| Voltage rating |
550 V
|
| Voltage type |
AC
AC/DC |
| Color |
None
|
| Fuse type |
GG
|
| Connection |
167/231 mm fixing centre
|
| Construction size |
Other
|
| Fitted with: |
Centre bolted tags
|
| Fuse indicator |
None
|
| Fuse shape |
Center bolted tags
Cylindrical |
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
gG (cable protection/equipment protection)
|