Knowledge Search
Download document () of 20

GG800

Eaton Bussmann series low voltage british standard fuse, 800A, AC 550 V, DC 250 V, IEC

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
GG800
UPC
051712839952
EAN
5027590022156
Product Length/Depth
9 mm
Product Height
9 mm
Product Width
27 mm
Product Weight
1465 g
Compliances
RoHS Compliant

Electrical rating

Amperage Rating
550 A
Breaking capacity
80 kA
Interrupt rating
80 kAIC
Rated switching capacity
80 kA
Voltage rating
550 V
Voltage type
AC
AC/DC

Physical details

Color
None
Fuse type
GG

General information

Connection
167/231 mm fixing centre
Construction size
Other
Fitted with:
Centre bolted tags
Fuse indicator
None
Fuse shape
Center bolted tags
Cylindrical
Insulated metal gripping lugs (IMGL)
No
Utilization category
gG (cable protection/equipment protection)

Export product specification