Download document () of 20

GHG7910101R5213

Eaton Crouse-Hinds series CEAG eXlink GHG 791 terminal box, 1 x M20 entries, Polyamide, Pre-wired, 24 Vdc, 8 hour, 4 x 2.5 mm2, 1 x PE/PA terminals, 1 x flange socket GHG 571 8108 R000x

General specifications

Product Name
Eaton's Crouse-Hinds series CEAG eXlink GHG 791 terminal box
Catalog Number
GHG7910101R5213
EAN
4250217404917
Product Length/Depth
81.5 mm
Product Height
61 mm
Product Width
100 mm
Product Weight
0.5 kg

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 1
Zone 21
Ingress protection (IP) ratings
IP66
Special features
Pre-wired, 24 Vdc, 8 hour
Type
4 x 2.5 mm2, 1 x PE/PA terminals, 1 x flange socket GHG 571 8108 R000x
Material
Polyamide
Gland entries
1 x M20

Export product specification