Download document () of 20
We make what matters work*

GS700

Trip indicator, high speed, AC 450 V, BS88, 8 x 46 mm, with indicator

General specifications

Product Name
Eaton Bussmann series high speed trip indicator
Catalog Number
GS700
EAN
5027590502351
Product Length/Depth
46 mm
Product Height
6.35 mm
Product Width
6.35 mm
Product Weight
4.833 g
Compliances
RoHS conform
CE Marked
Certifications
CE

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.