Download document () of 20
We make what matters work*

GSB100

Fuse-link, high speed, 100 A, AC 600 V, BS88, 9 x 75 mm, aR, BS

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
GSB100
EAN
5027590502542
Product Length/Depth
33 mm
Product Height
33 mm
Product Width
42.7 mm
Product Weight
65.7 g
Compliances
CE

Electrical data

Amperage Rating
100 A
Voltage rating
600 V
Rated voltage AC
600 V
Class
Class aR

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.