Fuse-link, high speed, 16 A, AC 660 V, DC 400 V, BS88, 17 x 80 mm, aR, BS, Ultra fast
| Product Name |
Eaton Bussmann series high speed british standard fuse
|
| Catalog Number |
GSGB16
|
| UPC |
051712392259
|
| EAN |
5027590502634
|
| Product Length/Depth |
80 mm
|
| Product Height |
18 mm
|
| Product Width |
18 mm
|
| Product Weight |
32.75 g
|
| Compliances |
CE Marked
|
| Certifications |
UL Recognized
|
| Amperage Rating |
16 A
|
| Voltage rating |
660 V
|
| Rated voltage AC |
660 V
|
| Rated voltage DC |
400 V
|
| Class |
Class aR
|
| Watt losses |
4.7 W
|
| Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
| Fuse indicator |
None
|