Download document () of 20

GSGB900

Fuse-link, high speed, 900 A, AC 660 V, BS88, 81 x 143 mm, aR, BS, Ultra fast

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
GSGB900
UPC
051712485340
EAN
5996516024591
Product Length/Depth
73.8 mm
Product Height
80.8 mm
Product Width
143 mm
Product Weight
1184 g
Compliances
CE

Electrical data

Amperage Rating
900 A
Voltage rating
660 V
Rated voltage AC
660 V
Class
Class aR
Watt losses
146 W

Product specifications

Application
Semiconductor
Fuse indicator
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.