Knowledge Search
Download document () of 20
We make what matters work*

GUAX16

Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover, 3" cover opening diameter, Feraloy iron alloy, X shape, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover
Catalog Number
GUAX16
UPC
782274468709
Product Length/Depth
5.25 in
Product Height
5.25 in
Product Width
2 in
Product Weight
2.55 lb
Certifications
UL1203
CSA C22.2 No. 30

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
3
4
7
9

Product specifications

Shape
X
Trade size
1/2"
Cover opening diameter
3"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.