Download document () of 20
We make what matters work*

HB1030-2R5106-R

Eaton HB supercapacitor, 2.5 V, 10 F, 0.06 Ω, CYLINDRICAL

General specifications

Product Name
Eaton HB cylindrical cell supercapacitor
Catalog Number
HB1030-2R5106-R
UPC
051712245142
Product Height
31.5 mm
Product Diameter
10.5 mm
Product Weight
3.53 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Contact configuration
Vertical
Size
10 x 31 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.06 Ω
Operating temperature range
-25 °C to +70 °C
Series
HB
Max voltage
2.5 V
Capacitance
10 F
Leakage
20 µA
Thermal resistance
40 °C/W
Energy
31.3 J
Power
12.5 W
Peak current (1 sec)
7.8 A
Continuous current (15 °C rise)
2.5 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Commercial

Export product specification