Download document () of 20
We make what matters work*

HSH1020-3R8856-R

Eaton Supercapacitor, HSH family, 1020 3.8V 85F 0.25Ohm

General specifications

Product Name
Eaton HSH high density hybrid cell supercapacitor
Catalog Number
HSH1020-3R8856-R
UPC
197162073444
Product Height
20 mm
Product Diameter
10 mm
Product Weight
3.2 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Size
10 x 20 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.25 Ω
Operating temperature range
-25 °C to +70 °C
Series
HSH
Max voltage
3.8 V
Capacitance
85 F
Leakage
8 µA
Power
14.4 W
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Commercial
Rated charge/ discharge current
0.425 A
Maximum discharge current
3.5 A

Export product specification