Download document () of 20
We make what matters work*

HV1020-2R7505-R

Eaton HV supercapacitor, 2.7 V, 5 F, 0.04 Ω, CYLINDRICAL

General specifications

Product Name
Eaton HV cylindrical cell supercapacitor
Catalog Number
HV1020-2R7505-R
UPC
051712274982
Product Height
21.2 mm
Product Diameter
10.5 mm
Product Weight
2.3 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Contact configuration
Vertical
Size
10 x 22 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.04 Ω
Operating temperature range
-40 °C to +65 °C
Series
HV
Max voltage
2.7 V
Capacitance
5 F
Leakage
20 µA
Thermal resistance
73 °C/W
Energy
18.2 J
Power
21.9 W
Peak current (1 sec)
5.6 A
Continuous current (15 °C rise)
2.3 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Commercial

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.