Download document () of 20
We make what matters work*

HV1325-2R7156-R

Eaton HV supercapacitor, 2.7 V, 15 F, 0.03 Ω, CYLINDRICAL

General specifications

Product Name
Eaton HV cylindrical cell supercapacitor
Catalog Number
HV1325-2R7156-R
UPC
051712275033
Product Height
28.4 mm
Product Diameter
13.5 mm
Product Weight
4.5 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Contact configuration
Vertical
Size
13 x 28 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.03 Ω
Operating temperature range
-40 °C to +65 °C
Series
HV
Max voltage
2.7 V
Capacitance
15 F
Leakage
23 µA
Thermal resistance
53 °C/W
Energy
54.7 J
Power
29.2 W
Peak current (1 sec)
14 A
Continuous current (15 °C rise)
3.1 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Commercial

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.