Download document () of 20
We make what matters work*

HV1860-2R7107-R

Eaton HV supercapacitor, 2.7 V, 100 F, 0.012 Ω, CYLINDRICAL

General specifications

Product Name
Eaton HV cylindrical cell supercapacitor
Catalog Number
HV1860-2R7107-R
UPC
051712275439
Product Height
60.5 mm
Product Diameter
18.5 mm
Product Weight
20 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Contact configuration
Vertical
Size
18 x 61 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.012 Ω
Operating temperature range
-40 °C to +65 °C
Series
HV
Max voltage
2.7 V
Capacitance
100 F
Leakage
260 µA
Thermal resistance
10 °C/W
Energy
364.5 J
Power
72.9 W
Peak current (1 sec)
61.4 A
Continuous current (15 °C rise)
11.2 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Commercial

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.