Download document () of 20

JBXER1G05FCNDSR

Front mount receptacle, IP40, size 1, 5 female contacts; JBXER1G05FCNDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER1G05FCNDSR
Product Length/Depth
18.7 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
9.19 g
Compliances
UL 1977

Product specifications

Current rating
9 A UL
Fitted with:
Shielding
Environmental conditions
REACH
RoHS
Test current
9 A UL
Test voltage
660 V UL
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP40
Layout
5
Plating
Black Anodized
Shell material
Brass
Shell size
1
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Receptacle type
Front Mount Panel
Number Of Contacts
5
Nut material
Aluminium
Salt spray
96 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.