Download document () of 20

JBXFD1G05MCSDSR

Straight plug, IP40, size 1, 5 male contacts, cable clamp backshell; JBXFD1G05MCSDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFD1G05MCSDSR
Product Length/Depth
44 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
15.63 g
Compliances
UL 1977

Product specifications

Current rating
9 A UL
Fitted with:
Shielding
Environmental conditions
RoHS
REACH
Test current
9 A UL
Test voltage
660 V UL
Backshell angle
Straight
Backshell type
Sealing Gland
Connector accessory option
Delivered with connector
Connector type
Plug
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP40
Layout
5
Plating
Nickel Chrome
Plug type
Straight Plug
Shell material
Brass
Shell size
1
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Number Of Contacts
5
Salt spray
48 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.