Download document () of 20

JBXHC0G02MSSDSR

Rear mount receptacle, IP68, size 0, 2 male contacts; JBXHC0G02MSSDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXHC0G02MSSDSR
Product Length/Depth
18.8 mm
Product Height
18 mm
Product Width
18 mm
Product Weight
13.35 g
Compliances
UL 1977

Product specifications

Current rating
10 A UL
Fitted with:
Shielding
Environmental conditions
REACH
RoHS
Test current
10 A UL
Test voltage
660 V UL
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Pin (Male)
Contact type
Solder Cup
Coupling type
Push-Pull
Degree of protection
IP68
Layout
2
Plating
Nickel Chrome
Shell material
Brass
Shell size
0
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Receptacle type
Rear Mount Panel
Number Of Contacts
2
Nut material
Aluminium
Salt spray
48 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.