Download document () of 20
We make what matters work*

KR-5R5C104-R

Eaton KR supercapacitor, 5.5 V, Cylindrical, Capactiance 0.1

General specifications

Product Name
Eaton KR coin cell supercapacitors
Catalog Number
KR-5R5C104-R
UPC
051712536318
Product Height
6.5 mm
Product Diameter
13.5 mm
Product Weight
3.3 g
Compliances
RoHS Compliant

Product specifications

Packing
Bulk
Contact configuration
Cylindrical
Terminals
Through hole
Shape
Round
DC equivalent series resistance (ESR)
75 Ω
Operating temperature range
-25 °C to +70 °C
Series
KR
Max voltage
5.5 V
Capacitance
0.1 F
Energy
1.5 J
Capacitance end of life rating
70%
ESR end of life rating
400%
Grade
Commercial

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.