Download document () of 20
We make what matters work*

KR-5R5C155H-R

Eaton KR supercapacitor, 5.5 V, Cylindrical, Capactiance 1.5, Short lead

General specifications

Product Name
Eaton KR coin cell supercapacitors
Catalog Number
KR-5R5C155H-R
UPC
051712742863
Product Height
7.1 mm
Product Diameter
21.5 mm
Product Weight
9.1 g
Compliances
RoHS Compliant

Product specifications

Special features
Short lead
Packing
Tray
Contact configuration
Cylindrical
Terminals
Through hole
Shape
Round
DC equivalent series resistance (ESR)
30 Ω
Operating temperature range
-25 °C to +70 °C
Series
KR
Max voltage
5.5 V
Capacitance
1.5 F
Energy
22.7 J
Power
0.1 W
Peak current (1 sec)
0.1 A
Capacitance end of life rating
70%
ESR end of life rating
400%
Grade
Commercial

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.