Knowledge Search
Download document () of 20
We make what matters work*

LCC5

Eaton Crouse-Hinds series LCC cable tray conduit clamp, Cast iron, 1-1/2", For use with outside rail tray

General specifications

Product Name
Eaton Crouse-Hinds series LCC cable tray conduit clamp
Catalog Number
LCC5
UPC
782274128665
Product Length/Depth
2.69 in
Product Height
4.81 in
Product Width
2.69 in
Product Weight
1.85 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Type
For use with outside rail tray
Trade size
1-1/2"
Material
Cast iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.