Knowledge Search
Download document () of 20
We make what matters work*

LL150M

Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body, Malleable iron, LL shape, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
Catalog Number
LL150M
UPC
782274756172
Product Length/Depth
8.12 in
Product Height
3.5 in
Product Width
2.83 in
Product Weight
3.32 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
LL
Trade size
1-1/2"
Material
Malleable iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.