Knowledge Search
Download document () of 20
We make what matters work*

LR67

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, LR shape, 2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
LR67
UPC
782274529301
Product Length/Depth
8.13 in
Product Height
4.13 in
Product Width
3.13 in
Product Weight
4.55 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
LR
Trade size
2"
Material
Feraloy iron alloy

Export product specification