Knowledge Search
Download document () of 20
We make what matters work*

LST16

Eaton Bussmann series low voltage british standard fuse, 16 A, 240 Vac, INDUSTRIAL

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
LST16
EAN
5027590503433
Product Length/Depth
47 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
10.9 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269

Electrical rating

Amperage Rating
16 A
Voltage rating
240 V

Physical details

Fuse type
LST

General information

Connection
Bolt-on
Utilization category
gL/gG (cable protection/equipment protection)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.