Eaton CrystalWay 20m Recessed base with cover
Product Name |
Eaton CrystalWay SC Accessory - Recessed Base
|
Catalog Number |
LUM10563
|
EAN |
3660191105631
|
Product Length/Depth |
272 mm
|
Product Height |
22 mm
|
Product Width |
72 mm
|
Product Weight |
0.336 kg
|
Certifications |
CE marking
|
Color |
White
|
Type Of Accessory |
Installation frame
|
Material |
Steel
|
Diameter |
99999 in
|
Product branding |
Eaton
|