Knowledge Search
Download document () of 20
We make what matters work*

M1FC

Eaton Crouse-Hinds series LynxPOWER Mini-Line field attachable cap, Internal thread, Passive, Style II

General specifications

Product Name
Eaton Crouse-Hinds series LynxPOWER Mini-Line field attachable cap
Catalog Number
M1FC
UPC
662275947024
Product Weight
1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
NEC/CEC
NEMA Rating
4
3
1
6P
13
Ingress protection (IP) ratings
IP68

Product specifications

Connector type
Passive
Style
Style II
Configuration
Internal thread

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.